Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 5.354 in136 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 lbf121000 N | Ce - Dynamic Radial Rating (per row) N/A 35400 lbf157500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 lbf121000 N | Ce - Dynamic Radial Rating (per row) N/A 35400 lbf157500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM220WI DUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27200 lbf121000 N | Ce - Dynamic Radial Rating (per row) N/A 35400 lbf157500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 5.354 in136 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC220WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 5.354 in136 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC220WI DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25400 lbf112900 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM220WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM220WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM220WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 5.354 in136 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM220WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM220WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM220WI SUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.339 in34 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28500 lbf126800 N | Ce - Dynamic Radial Rating (per row) N/A 37100 lbf165200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17890 lbf79570 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 lbf84500 N | Ce - Dynamic Radial Rating (per row) N/A 20700 lbf92100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16910 lbf75205 N | Ce - Dynamic Radial Rating (per row) N/A 20700 lbf92100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17890 lbf79570 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 lbf84500 N | Ce - Dynamic Radial Rating (per row) N/A 20700 lbf92100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9121WICRSUH | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16910 lbf75205 N | Ce - Dynamic Radial Rating (per row) N/A 20700 lbf92100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9121WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9121WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17890 lbf79570 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A Ceramic |
CAD
N/A |