Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11401 - 11425 of 13198 | Results Per Page | View | Unit of Measure
« 456 457 458 459 460 »  
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
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Duplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Triplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
N/A Quadruplex N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16910 lbf75205 N N/A 20700 lbf92100 N N/A Ceramic N/A CAD
N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 20100 lbf89400 N N/A 22000 lbf97900 N N/A STEEL N/A CAD
N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17890 lbf79570 N N/A 22000 lbf97900 N N/A Ceramic N/A CAD
N/A Single N/A 105 mm N/A 6.299 in160 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 19000 lbf84500 N N/A 20700 lbf92100 N N/A STEEL N/A CAD
11401 - 11425 of 13198 | Results Per Page | View | Unit of Measure
« 456 457 458 459 460 »