Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9121WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17890 lbf79570 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9121WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9121WICRSUX | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9121WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 4.094 in104 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9121WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9121WI DUM | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20100 lbf89400 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.0236 in26 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17890 lbf79570 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf97900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9121WICRTULFS637 | Rows per Set N/A Triplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 6.2992 in160 mm | Bearing Width N/A 1.0236 in26 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 lbf84500 N | Ce - Dynamic Radial Rating (per row) N/A 20700 lbf92100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9322WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMV9322HXCRTUMFS637 | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9322WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9322WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9322WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9322WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9322WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |