Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9322WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9322WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9322WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9322WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9322WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9322WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9650 lbf42900 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9322WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WI TUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9322WI TUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10800 lbf48200 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9322WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9322WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9322WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9322WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 lbf46000 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9322WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9322WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9322WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9322WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11600 lbf51700 N | Ce - Dynamic Radial Rating (per row) N/A 10900 lbf48400 N | Ball Type N/A STEEL |
CAD
N/A |