Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11626 - 11650 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »  
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
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A CAD
11626 - 11650 of 13198 | Results Per Page | View | Unit of Measure
« 466 467 468 469 470 »