Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9122WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9122WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9122WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9122WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19500 lbf86686 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A Ceramic |
CAD
N/A |