Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9122WI TUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI SUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI SUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI DUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21900 lbf97400 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WI DUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20560 lbf91400 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WI TUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WI SUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 6.693 in170 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23100 lbf102700 N | Ce - Dynamic Radial Rating (per row) N/A 24600 lbf109400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |