Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC222WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36000 lbf160100 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30600 lbf135900 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM222WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34500 lbf153500 N | Ce - Dynamic Radial Rating (per row) N/A 41800 lbf185800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31900 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 43800 lbf194900 N | Ball Type N/A Ceramic |
CAD
N/A |