Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11876 - 11900 of 13198 | Results Per Page | View | Unit of Measure
« 476 477 478 479 480 »  
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
N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 31900 lbf142000 N N/A 43800 lbf194900 N N/A Ceramic N/A CAD
N/A Triplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 7.8740 in200 mm N/A 1.4961 in38 mm N/A 2.5196 in64 mm N/A 15 º N/A 36000 lbf160100 N N/A 43800 lbf194900 N N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD
11876 - 11900 of 13198 | Results Per Page | View | Unit of Measure
« 476 477 478 479 480 »