Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf59500 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55500 N | Ce - Dynamic Radial Rating (per row) N/A 13100 lbf58300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 6.496 in165 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15000 lbf66900 N | Ce - Dynamic Radial Rating (per row) N/A 13900 lbf62000 N | Ball Type N/A STEEL |
CAD
N/A |