Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11976 - 12000 of 13198 | Results Per Page | View | Unit of Measure
« 476 477 478 479 480 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.496 in165 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
11976 - 12000 of 13198 | Results Per Page | View | Unit of Measure
« 476 477 478 479 480 »