Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 24400 lbf108500 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21716 lbf96565 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 24400 lbf108500 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9124WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 24400 lbf108500 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21716 lbf96565 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 24400 lbf108500 N | Ce - Dynamic Radial Rating (per row) N/A 25000 lbf111200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9124WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9124WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9124WICRSUX | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9124WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9124WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20648 lbf91848 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9124WITUMFS381A | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WICRSUX | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI TUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI TH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI SUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI SUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 23200 lbf103200 N | Ce - Dynamic Radial Rating (per row) N/A 23600 lbf105000 N | Ball Type N/A STEEL |
CAD
N/A |