Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12101 - 12125 of 13198 | Results Per Page | View | Unit of Measure
« 481 482 483 484 485 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 23200 lbf103200 N N/A 23600 lbf105000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 21716 lbf96565 N N/A 25000 lbf111200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 7.087 in180 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 24400 lbf108500 N N/A 25000 lbf111200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 15 º N/A 35900 lbf159600 N N/A 47200 lbf210100 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 25 º N/A 34300 lbf152400 N N/A 45100 lbf200500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
12101 - 12125 of 13198 | Results Per Page | View | Unit of Measure
« 481 482 483 484 485 »