Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM224WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39000 lbf173500 N | Ce - Dynamic Radial Rating (per row) N/A 45100 lbf200500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM224WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39000 lbf173500 N | Ce - Dynamic Radial Rating (per row) N/A 45100 lbf200500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM224WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40500 lbf180100 N | Ce - Dynamic Radial Rating (per row) N/A 47200 lbf210100 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM224WICRSUX | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40500 lbf180100 N | Ce - Dynamic Radial Rating (per row) N/A 47200 lbf210100 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM224WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40500 lbf180100 N | Ce - Dynamic Radial Rating (per row) N/A 47200 lbf210100 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM224WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.465 in215 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40500 lbf180100 N | Ce - Dynamic Radial Rating (per row) N/A 47200 lbf210100 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9326WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9326WIMBRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76900 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9326WICRSUH | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9326WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9326WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76900 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9326WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9326WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9326WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9326WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76900 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9326WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9326WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9326WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9326WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76900 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9326WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18100 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9326WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9326WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.087 in180 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19400 lbf86400 N | Ce - Dynamic Radial Rating (per row) N/A 17600 lbf78500 N | Ball Type N/A STEEL |
CAD
N/A |