Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30800 lbf137000 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30800 lbf137000 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30800 lbf137000 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30800 lbf137000 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30800 lbf137000 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 27400 lbf121930 N | Ce - Dynamic Radial Rating (per row) N/A 32200 lbf143200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 29200 lbf129900 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9126WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9126WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9126WICRSUX | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25988 lbf115611 N | Ce - Dynamic Radial Rating (per row) N/A 30500 lbf135700 N | Ball Type N/A Ceramic |
CAD
N/A |