Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12326 - 12350 of 13198 | Results Per Page | View | Unit of Measure
« 491 492 493 494 495 »  
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
N/A Single N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A CAD
N/A Single N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A CAD
N/A Duplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 2.2048 in56 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A CAD
N/A Duplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 2.2048 in56 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A STEEL N/A CAD
N/A Triplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 3.0708 in78 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD
12326 - 12350 of 13198 | Results Per Page | View | Unit of Measure
« 491 492 493 494 495 »