Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM226WICRSUM | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 6.299 in160 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 50000 lbf222400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44400 lbf197400 N | Ce - Dynamic Radial Rating (per row) N/A 53500 lbf238200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 42500 lbf188800 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.055 in230 mm | Bearing Width N/A 1.575 in40 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 47500 lbf211300 N | Ce - Dynamic Radial Rating (per row) N/A 51000 lbf226800 N | Ball Type N/A STEEL |
CAD
N/A |