Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12376 - 12400 of 13198 | Results Per Page | View | Unit of Measure
« 496 497 498 499 500 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 6.2992 in160 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 4.7244 in120 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 1.6536 in42 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
12376 - 12400 of 13198 | Results Per Page | View | Unit of Measure
« 496 497 498 499 500 »