Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12401 - 12425 of 13198 | Results Per Page | View | Unit of Measure
« 496 497 498 499 500 »  
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
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD
12401 - 12425 of 13198 | Results Per Page | View | Unit of Measure
« 496 497 498 499 500 »