Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18300 lbf81500 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9328WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20600 lbf91600 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18300 lbf81500 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9328WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20600 lbf91600 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18300 lbf81500 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9328WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20600 lbf91600 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18300 lbf81500 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9328WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20600 lbf91600 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18300 lbf81500 N | Ce - Dynamic Radial Rating (per row) N/A 18200 lbf80700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17100 lbf76000 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.480 in190 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19200 lbf85400 N | Ce - Dynamic Radial Rating (per row) N/A 17100 lbf76000 N | Ball Type N/A STEEL |
CAD
N/A |