Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 lbf129050 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30900 lbf137400 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27500 lbf122286 N | Ce - Dynamic Radial Rating (per row) N/A 31100 lbf138300 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 lbf145000 N | Ce - Dynamic Radial Rating (per row) N/A 32900 lbf146300 N | Ball Type N/A STEEL |
CAD
N/A |