Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9330WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29400 lbf130800 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26200 lbf116400 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9330WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9330WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29400 lbf130800 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26200 lbf116400 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9330WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9330WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29400 lbf130800 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26200 lbf116400 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9330WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9330WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9330WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9330WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9330WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 lbf109200 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WI DUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9330WI DUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 lbf122700 N | Ce - Dynamic Radial Rating (per row) N/A 25300 lbf112400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26200 lbf116400 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9330WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.268 in210 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26200 lbf116400 N | Ce - Dynamic Radial Rating (per row) N/A 26805 lbf119200 N | Ball Type N/A Ceramic |
CAD
N/A |