Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12601 - 12625 of 13198 | Results Per Page | View | Unit of Measure
« 501 502 503 504 505 »  
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
N/A Quadruplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 8.268 in210 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 31682 lbf142000 N N/A 35500 lbf157900 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 37800 lbf168100 N N/A 37600 lbf167200 N N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 15 º N/A 33642 lbf149610 N N/A 37600 lbf167200 N N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 8.858 in225 mm N/A 1.3780 in35 mm N/A 1.378 in35 mm N/A 25 º N/A 35800 lbf159200 N N/A 35500 lbf157900 N N/A STEEL N/A CAD
12601 - 12625 of 13198 | Results Per Page | View | Unit of Measure
« 501 502 503 504 505 »