Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9130WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRSUL | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 37800 lbf168100 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 33642 lbf149610 N | Ce - Dynamic Radial Rating (per row) N/A 37600 lbf167200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 35800 lbf159200 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 8.858 in225 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31682 lbf142000 N | Ce - Dynamic Radial Rating (per row) N/A 35500 lbf157900 N | Ball Type N/A Ceramic |
CAD
N/A |