Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC230WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 1.7717 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC230WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 5.3151 in135 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM230WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 3.5434 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM230WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 7.0868 in180 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM230WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 1.7717 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM230WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 5.3151 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC230WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 3.5434 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 7.0868 in180 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 1.7717 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.7717 in45 mm | Total Width N/A 5.3151 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68000 lbf302500 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM230WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM230WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68000 lbf302500 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC230WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM230WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM230WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68000 lbf302500 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC230WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM230WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65500 lbf291300 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM230WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68000 lbf302500 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC230WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61200 lbf272100 N | Ce - Dynamic Radial Rating (per row) N/A 68600 lbf305200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC230WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.63 in270 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58400 lbf259900 N | Ce - Dynamic Radial Rating (per row) N/A 65400 lbf291000 N | Ball Type N/A Ceramic |
CAD
N/A |