Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26800 lbf119300 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26800 lbf119300 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26800 lbf119300 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9332WICRSUX | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9332WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9332WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9332WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf134100 N | Ce - Dynamic Radial Rating (per row) N/A 27300 lbf121600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9332WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 3.307 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9332WICRSUX | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9332WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 4.410 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9332WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.661 in220 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32200 lbf143100 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.6614 in220 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9332WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.6614 in220 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 4.4096 in112 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9332WICRSUX | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.6614 in220 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9332WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 8.6614 in220 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 3.3072 in84 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28600 lbf127300 N | Ce - Dynamic Radial Rating (per row) N/A 29000 lbf128900 N | Ball Type N/A Ceramic |
CAD
N/A |