Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
12776 - 12800 of 13198 | Results Per Page | View | Unit of Measure
« 511 512 513 514 515 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 160 mm N/A 8.6614 in220 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
12776 - 12800 of 13198 | Results Per Page | View | Unit of Measure
« 511 512 513 514 515 »