Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC202WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM202WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC202WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC202WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM202WICRSUL | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.433 in11 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM202WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM202WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV202WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1010 lbf4500 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC202WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 900 lbf4010 N | Ce - Dynamic Radial Rating (per row) N/A 2200 lbf9580 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV202WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 980 lbf4400 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC202WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.3780 in35 mm | Bearing Width N/A 0.433 in11 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 870 lbf3880 N | Ce - Dynamic Radial Rating (per row) N/A 2080 lbf9250 N | Ball Type N/A Ceramic |
CAD
N/A |