Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9136WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55270 lbf245820 N | Ce - Dynamic Radial Rating (per row) N/A 58100 lbf258400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9136WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 lbf233540 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9136WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 5.433 in138 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 62100 lbf276200 N | Ce - Dynamic Radial Rating (per row) N/A 58100 lbf258400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9136WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 5.433 in138 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55270 lbf245820 N | Ce - Dynamic Radial Rating (per row) N/A 58100 lbf258400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 5.433 in138 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9136WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 5.433 in138 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 lbf233540 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 7.244 in184 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 62100 lbf276200 N | Ce - Dynamic Radial Rating (per row) N/A 58100 lbf258400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 7.244 in184 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 55270 lbf245820 N | Ce - Dynamic Radial Rating (per row) N/A 58100 lbf258400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 7.244 in184 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 7.244 in184 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52500 lbf233540 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WIDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 5.433 in138 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRSUX | Rows per Set N/A Single | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 7.244 in184 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.8110 in46 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 59000 lbf262400 N | Ce - Dynamic Radial Rating (per row) N/A 55000 lbf244400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9340WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 2.9922 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 lbf216300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9340WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 5.9844 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 lbf216300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9340WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 1.4961 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 lbf216300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9340WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 4.4883 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 lbf216300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9340WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 2.9922 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45800 lbf203600 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9340WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 5.9844 in152 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45800 lbf203600 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9340WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 1.4961 in38 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45800 lbf203600 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9340WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 1.4961 in38 mm | Total Width N/A 4.4883 in114 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45800 lbf203600 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |