Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9340WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51400 lbf228800 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9340WI DUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51400 lbf228800 N | Ce - Dynamic Radial Rating (per row) N/A 44400 lbf198000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 4.488 in114 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 1.496 in38 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 5.984 in152 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WI DUM | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WI DUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 11.024 in280 mm | Bearing Width N/A 1.496 in38 mm | Total Width N/A 2.992 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 lbf243300 N | Ce - Dynamic Radial Rating (per row) N/A 47100 lbf209000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 4.0158 in102 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9140WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 8.0316 in204 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9140WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9140WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 6.0237 in153 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9140WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 4.0158 in102 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9140WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 8.0316 in204 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9140WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 2.0079 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9140WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.2047 in310 mm | Bearing Width N/A 2.0079 in51 mm | Total Width N/A 6.0237 in153 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 75800 lbf337200 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 72200 lbf321100 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 75800 lbf337200 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 67460 lbf300100 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 72200 lbf321100 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 4.016 in102 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 64260 lbf285780 N | Ce - Dynamic Radial Rating (per row) N/A 63200 lbf281000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 12.205 in310 mm | Bearing Width N/A 2.008 in51 mm | Total Width N/A 6.024 in153 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 75800 lbf337200 N | Ce - Dynamic Radial Rating (per row) N/A 66700 lbf296700 N | Ball Type N/A STEEL |
CAD
N/A |