Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
13151 - 13175 of 13198 | Results Per Page | View | Unit of Measure
« 526 527 528 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

Add To Cart/Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
13151 - 13175 of 13198 | Results Per Page | View | Unit of Measure
« 526 527 528