Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1326 - 1350 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Triplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Quadruplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
N/A Single N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1320 lbf5810 N N/A 2700 lbf12900 N N/A STEEL N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 1160 lbf5170 N N/A 2700 lbf12900 N N/A Ceramic N/A CAD
N/A Duplex N/A 15 mm N/A 1.654 in42 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD
1326 - 1350 of 13198 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »