Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1576 - 1600 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Single N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Duplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
N/A Triplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD
N/A Quadruplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 17 mm N/A 1.3780 in35 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD
1576 - 1600 of 13198 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »