The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9305WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 27 mm1.0629 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5470 N1230 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9305WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4860 N1090 lbf | Ce - Dynamic Radial Rating (per row) N/A 8590 N1930 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5750 N1290 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5120 N1150 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |