Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC303WICRSUM | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRSUL | Rows per Set N/A Single | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 0.551 in14 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM303WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1630 lbf7280 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC303WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 lbf6480 N | Ce - Dynamic Radial Rating (per row) N/A 3790 lbf16900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM303WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC303WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.551 in14 mm | Total Width N/A 1.654 in42 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1420 lbf6300 N | Ce - Dynamic Radial Rating (per row) N/A 3690 lbf16400 N | Ball Type N/A Ceramic |
CAD
N/A |