The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9105WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9105WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9105WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9105WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6320 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7400 N1660 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6590 N1480 lbf | Ce - Dynamic Radial Rating (per row) N/A 12900 N2910 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9105WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7100 N1590 lbf | Ce - Dynamic Radial Rating (per row) N/A 12300 N2770 lbf | Ball Type N/A STEEL |
CAD
N/A |