The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM205WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV205WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2300 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV205WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC205WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC205WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2320 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2300 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC205WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2320 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2300 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC205WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM205WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10200 N2320 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC205WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9110 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 18400 N4130 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC205WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8690 N1950 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM205WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 60 mm2.3624 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9800 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A |