The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC305WICRSUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13600 N3060 lbf | Ce - Dynamic Radial Rating (per row) N/A 30500 N6850 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 N3350 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13200 N2970 lbf | Ce - Dynamic Radial Rating (per row) N/A 29500 N6630 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6610 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6270 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6610 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5890 N1320 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6270 N1410 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5580 N1260 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5890 N1320 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 9 mm0.3543 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5580 N1260 lbf | Ce - Dynamic Radial Rating (per row) N/A 9040 N2030 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 9 mm0.3543 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6610 N1490 lbf | Ce - Dynamic Radial Rating (per row) N/A 9540 N2150 lbf | Ball Type N/A STEEL |
CAD
N/A |