Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2101 - 2125 of 9349 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 5580 N1260 lbf N/A 9040 N2030 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 6270 N1410 lbf N/A 9040 N2030 lbf N/A STEEL N/A CAD
N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 6610 N1490 lbf N/A 9540 N2150 lbf N/A STEEL N/A CAD
N/A Triplex N/A 30 mm N/A 47 mm1.8504 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 5890 N1320 lbf N/A 9540 N2150 lbf N/A Ceramic N/A CAD
2101 - 2125 of 9349 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »