The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9106WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9106WICRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10300 N2310 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9900 N2200 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9167 N2050 lbf | Ce - Dynamic Radial Rating (per row) N/A 16800 N3770 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8810 N1960 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |