Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2201 - 2225 of 9349 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Single N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 9900 N2200 lbf N/A 16000 N3600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 9167 N2050 lbf N/A 16800 N3770 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 8810 N1960 lbf N/A 16000 N3600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 30 mm N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 10300 N2310 lbf N/A 16800 N3770 lbf N/A STEEL N/A CAD
2201 - 2225 of 9349 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »