The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                            Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC306WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM306WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MMC306WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19800 N4440 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MM306WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MMC306WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4290 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MM306WI DUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 21500 N4820 lbf | Ce - Dynamic Radial Rating (per row) N/A 39900 N8960 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM306WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM306WI SUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22200 N4990 lbf | Ce - Dynamic Radial Rating (per row) N/A 34120 N9270 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MMC9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8020 N1800 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MM9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8530 N1920 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MMC9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7590 N1710 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MV9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MVC9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8020 N1800 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MV9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8530 N1920 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MVC9307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 10 mm0.3937 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7590 N1710 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MMC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8020 N1800 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MM9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8530 N1920 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MMC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7590 N1710 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MV9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MVC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8020 N1800 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MV9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8530 N1920 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 3MVC9307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7590 N1710 lbf | Ce - Dynamic Radial Rating (per row) N/A 11600 N2680 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| 2MM9307WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 55 mm2.1654 in | Bearing Width N/A 10 mm0.3937 in | Total Width N/A 30 mm1.1811 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9020 N2030 lbf | Ce - Dynamic Radial Rating (per row) N/A 12600 N2830 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         |