Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Tank Lid, seal kit, legs and casters ARE NOT included when ordering a tank, and must be ordered separately.

Tanks ARE supplied with a drain plug. (UPC for drain plug G1/2 thread is 1001.)
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Length (in)

Length (mm)

Part Number

Description 

Height

Width

Tank Effective Volume

Length

Surface Area w/ Tank Lid

UPC Number

CAD

N/A TANK-1.6 GAL-AL-W/PLUG N/A 7.080 in N/A 8.660 in N/A 1.60 gal6.00 L N/A 10.240 in260.10 mm N/A 2.70 ft²0.25 m² N/A 2102 N/A CAD
N/A TANK-2.6 GAL-AL-W/PLUG N/A 8.470 in N/A 9.450 in N/A 2.60 gal10.00 L N/A 12.200 in309.88 mm N/A 3.80 ft²0.35 m² N/A 2103 N/A
N/A TANK-4.5 GAL-AL-W/PLUG N/A 9.650 in N/A 11.340 in N/A 4.50 gal17.00 L N/A 14.410 in366.01 mm N/A 5.40 ft²0.50 m² N/A 2105 N/A
N/A TANK-7.1 GAL-AL-W/PLUG N/A 11.220 in N/A 13.390 in N/A 7.10 gal27.00 L N/A 19.290 in489.97 mm N/A 8.10 ft²0.75 m² N/A 2107 N/A
N/A TANK-11 GAL-AL-W/PLUG N/A 12.400 in N/A 16.340 in N/A 11.00 gal40.00 L N/A 20.280 in515.11 mm N/A 10.80 ft²1.00 m² N/A 2111 N/A
N/A TANK-17 GAL-AL-W/PLUG N/A 14.370 in N/A 18.310 in N/A 17.00 gal63.00 L N/A 23.820 in605.03 mm N/A 14.00 ft²1.30 m² N/A 2117 N/A
N/A DRAIN PLUG-G 3/8 N/A N/A N/A N/A N/A N/A 0845271010002 N/A
N/A DRAIN PLUG-G 1/2 N/A N/A N/A N/A N/A N/A 0845271010019 N/A
N/A RD250-4-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011016 N/A
N/A RD350-V-324-4/6-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011023 N/A
N/A RD475-V-449-6-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011031 N/A
N/A RD250-4-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011047 N/A
N/A RD350-V-324-4/6-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011054 N/A
N/A RD475-V-449-6-GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011061 N/A
N/A RD560-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011139 N/A
N/A RD720-GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011153 N/A
N/A O-RING COVER-RD345-NBR N/A N/A N/A N/A N/A N/A 0845271011191 N/A
N/A O-RING COVER-RD235-NBR N/A N/A N/A N/A N/A N/A 0845271011207 N/A
N/A RD250-4-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011238 N/A
N/A RD250-4-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011245 N/A
N/A RD350-V-324-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011252 N/A
N/A RD350-V-324-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011269 N/A
N/A RD475-V-449-6-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011276 N/A
N/A RD475-V-449-6-COVER W/GASKET-VITON N/A N/A N/A N/A N/A N/A 0845271011283 N/A
N/A RD560-COVER W/GASKET-BUNA-N N/A N/A N/A N/A N/A N/A 0845271011291 N/A
1 - 25 of 59 | Results Per Page | View | Unit of Measure
1 2 3