Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22208 N/A 1 1/2 in N/A 3.437 in87.3 mm N/A 2.88 in73.2 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD
N/A 22210 N/A 1 15/16 in N/A 4.1250 in104.8 mm N/A 3.12 in79.2 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22210 N/A 50 mm N/A 4.1250 in104.8 mm N/A 3.12 in79.2 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22210 N/A 2 in N/A 4.1250 in104.8 mm N/A 3.12 in79.2 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
N/A 22211 N/A 55 mm N/A 4.531 in115.1 mm N/A 3.3 in83.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 2 3/16 in N/A 4.531 in115.1 mm N/A 3.3 in83.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22211 N/A 2 1/4 in N/A 4.531 in115.1 mm N/A 3.3 in83.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
N/A 22213 N/A 60 mm N/A 5 in127 mm N/A 3.38 in85.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 7/16 in N/A 5 in127 mm N/A 3.38 in85.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 2 1/2 in N/A 5 in127 mm N/A 3.38 in85.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22213 N/A 65 mm N/A 5 in127 mm N/A 3.38 in85.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
N/A 22215 N/A 2 11/16 in N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 3/4 in N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 70 mm N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 15/16 in N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 75 mm N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 3 in N/A 5 7/8 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22218 N/A 80 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 3/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/4 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 85 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/2 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 90 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22220 N/A 3 11/16 in N/A 8.1250 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2