Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Major Diameter B (in)

Part Number

Major Diameter B

Threads No. per Inch

C

D

Piston Length of Travel

Piston Area

CAD

N/A 1.967 in N/A 18 N/A 4.488 in N/A 1.496 in N/A 0.197 in N/A 4.5 in² N/A CAD
N/A 2.360 in N/A 18 N/A 4.921 in N/A 1.496 in N/A 0.197 in N/A 5.0 in² N/A CAD
N/A 2.548 in N/A 18 N/A 5.3150 in N/A 1.496 in N/A 0.197 in N/A 5.4 in² N/A CAD
N/A 2.751 in N/A 18 N/A 5.512 in N/A 1.496 in N/A 0.197 in N/A 6.0 in² N/A CAD
N/A 2.933 in N/A 12 N/A 5.709 in N/A 1.496 in N/A 0.197 in N/A 6.3 in² N/A CAD
N/A 3.137 in N/A 12 N/A 5.906 in N/A 1.496 in N/A 0.197 in N/A 6.5 in² N/A CAD
N/A 3.34 in N/A 12 N/A 6.102 in N/A 1.496 in N/A 0.197 in N/A 6.8 in² N/A CAD
N/A 3.527 in N/A 12 N/A 6.299 in N/A 1.496 in N/A 0.197 in N/A 7.4 in² N/A CAD
N/A 3.73 in N/A 12 N/A 6.496 in N/A 1.496 in N/A 0.197 in N/A 7.7 in² N/A CAD
N/A 3.918 in N/A 12 N/A 6.693 in N/A 1.496 in N/A 0.197 in N/A 8.1 in² N/A CAD
N/A 4.325 in N/A 12 N/A 7.087 in N/A 1.496 in N/A 0.197 in N/A 8.8 in² N/A CAD
N/A 4.716 in N/A 12 N/A 7.480 in N/A 1.496 in N/A 0.197 in N/A 9.5 in² N/A CAD
N/A 5.106 in N/A 12 N/A 7.8740 in N/A 1.496 in N/A 0.197 in N/A 10.1 in² N/A CAD
N/A 5.497 in N/A 12 N/A 8.268 in N/A 1.496 in N/A 0.197 in N/A 10.7 in² N/A CAD
N/A 5.888 in N/A 12 N/A 8.661 in N/A 1.535 in N/A 0.197 in N/A 11.6 in² N/A CAD
N/A 6.284 in N/A 8 N/A 9.2520 in N/A 1.575 in N/A 0.236 in N/A 13.3 in² N/A CAD
N/A 6.659 in N/A 8 N/A 9.645 in N/A 1.614 in N/A 0.236 in N/A 14.7 in² N/A CAD
N/A 7.066 in N/A 8 N/A 10.039 in N/A 1.615 in N/A 0.236 in N/A 16.0 in² N/A CAD
N/A 7.472 in N/A 8 N/A 10.63 in N/A 1.653 in N/A 0.276 in N/A 17.8 in² N/A CAD
N/A 7.847 in N/A 8 N/A 11.024 in N/A 1.693 in N/A 0.276 in N/A 19.4 in² N/A CAD
N/A 8.628 in N/A 8 N/A 12.008 in N/A 1.732 in N/A 0.354 in N/A 22.3 in² N/A CAD
N/A 9.442 in N/A 6 N/A 12.992 in N/A 1.811 in N/A 0.394 in N/A 25.6 in² N/A CAD
N/A 10.192 in N/A 6 N/A 13.976 in N/A 1.85 in N/A 0.433 in N/A 29.1 in² N/A CAD
N/A 11.004 in N/A 6 N/A 14.961 in N/A 1.929 in N/A 0.472 in N/A 32.7 in² N/A CAD
N/A 11.785 in N/A 6 N/A 15.945 in N/A 2.008 in N/A 0.551 in N/A 36.6 in² N/A CAD
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2