Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
76 - 100 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

N/A Tr300x4 N/A 370 mm N/A 340 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 31 mm N/A N/A N/A CAD
N/A Tr310x5 N/A 380 mm N/A 350 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr320x5 N/A 400 mm N/A 360 mm N/A 42 mm N/A N/A MS3164 N/A CAD
N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 42 mm N/A N/A MS3064 N/A CAD
N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 32 mm N/A N/A N/A CAD
N/A Tr320x5 N/A 380 mm N/A 356 mm N/A 32 mm N/A N/A N/A CAD
N/A Tr330x5 N/A 410 mm N/A 380 mm N/A 40 mm N/A N/A N/A CAD
N/A Tr340x5 N/A 440 mm N/A 400 mm N/A 55 mm N/A N/A MS3168 N/A CAD
N/A Tr340x5 N/A 400 mm N/A 376 mm N/A 45 mm N/A N/A MS3068 N/A CAD
N/A Tr340x5 N/A 420 mm N/A 390 mm N/A 42 mm N/A N/A N/A CAD
N/A Tr345x5 N/A 410 mm N/A 384 mm N/A 33 mm N/A N/A N/A CAD
N/A Tr350x5 N/A 430 mm N/A 400 mm N/A 42 mm N/A N/A N/A CAD
N/A Tr360x5 N/A 460 mm N/A 420 mm N/A 58 mm N/A N/A MS3172 N/A CAD
N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 45 mm N/A N/A MS3072 N/A CAD
N/A Tr360x5 N/A 440 mm N/A 410 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 35 mm N/A N/A N/A CAD
N/A Tr365x5 N/A 430 mm N/A 404 mm N/A 35 mm N/A N/A N/A CAD
N/A Tr370x5 N/A 450 mm N/A 420 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr380x5 N/A 490 mm N/A 440 mm N/A 60 mm N/A N/A MS3176 N/A CAD
N/A Tr380x5 N/A 450 mm N/A 422 mm N/A 48 mm N/A N/A MS3076 N/A CAD
N/A Tr380x5 N/A 470 mm N/A 430 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr380x5 N/A 445 mm N/A 417 mm N/A 37 mm N/A N/A N/A CAD
N/A Tr385x5 N/A 450 mm N/A 422 mm N/A 37 mm N/A N/A N/A CAD
N/A Tr400x5 N/A 520 mm N/A 460 mm N/A 62 mm N/A N/A MS3180 N/A CAD
76 - 100 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »