Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 950 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 620 rpm N/A 670 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1000 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »