Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1200 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 730 rpm N/A 810 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 460 mm18.1100 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 590 rpm N/A 640 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 460 mm18.1100 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 590 rpm N/A 640 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
N/A 240 mm N/A 500 mm19.685 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 830 rpm N/A 920 rpm N/A CAD Add To Cart
Request Quote
826 - 850 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »