Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
901 - 925 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 840 rpm N/A 950 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 550 rpm N/A 590 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
901 - 925 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »