Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
926 - 950 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 660 rpm N/A 720 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 260 mm N/A 540 mm21.2600 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 750 rpm N/A 830 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 380 mm14.9606 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A CAD Add To Cart
Request Quote
N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 770 rpm N/A 870 rpm N/A CAD Add To Cart
Request Quote
926 - 950 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »